ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
Table 6-1 assumes testing over the recommended operating conditions.
| NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| 1 | tw(RSTL) | Pulse width, RESET/TRST low | 100 | 100 | 100 | ns | |||
| 2 | tsu(BPV-RSTH) | Setup time, boot pins valid before RESET/TRST high | 20 | 20 | 20 | ns | |||
| 3 | th(RSTH-BPV) | Hold time, boot pins valid after RESET/TRST high | 20 | 20 | 20 | ns | |||
| 4 | td(RSTH-RESETOUTH) | RESET high to RESETOUT high; Warm reset | 4096 | 4096 | 4096 | cycles(3) | |||
| RESET high to RESETOUT high; Power-on Reset | 6169 | 6169 | 6169 | ||||||
| 5 | td(RSTL-RESETOUTL) | Delay time, RESET/TRST low to RESETOUT low | 14 | 16 | 20 | ns | |||
Figure 6-4 Power-On Reset (RESET and TRST active) Timing
Figure 6-5 Warm Reset (RESET active, TRST high) Timing