ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
| NAME | DESCRIPTION | CONDITION | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Supply
Voltage |
CVDD | Core Logic Supply Voltage (variable) | 1.3V operating point | 1.25 | 1.3 | 1.35 | V |
| 1.2V operating point | 1.14 | 1.2 | 1.32 | ||||
| 1.1V operating point | 1.05 | 1.1 | 1.16 | ||||
| 1.0V operating point | 0.95 | 1.0 | 1.05 | ||||
| RVDD | Internal RAM Supply Voltage | 456 MHz versions | 1.25 | 1.3 | 1.35 | V | |
| 375 MHz versions | 1.14 | 1.2 | 1.32 | ||||
| RTC_CVDD (4) | RTC Core Logic Supply Voltage | 0.9 | 1.2 | 1.32 | V | ||
| PLL0_VDDA | PLL0 Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
| PLL1_VDDA | PLL1 Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
| SATA_VDD | SATA Core Logic Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
| USB_CVDD | USB0, USB1 Core Logic Supply Voltage | 1.14 | 1.2 | 1.32 | V | ||
| USB0_VDDA18 | USB0 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
| USB0_VDDA33 | USB0 PHY Supply Voltage | 3.15 | 3.3 | 3.45 | V | ||
| USB1_VDDA18 | USB1 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
| USB1_VDDA33 | USB1 PHY Supply Voltage | 3.15 | 3.3 | 3.45 | V | ||
| DVDD18(7) | 1.8V Logic Supply | 1.71 | 1.8 | 1.89 | V | ||
| SATA_VDDR | SATA PHY Internal Regulator Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
| DDR_DVDD18(7) | DDR2 PHY Supply Voltage | 1.71 | 1.8 | 1.89 | V | ||
| DDR_VREF | DDR2/mDDR reference voltage | 0.49*
DDR_DVDD18 |
0.5*
DDR_DVDD18 |
0.51*
DDR_DVDD18 |
V | ||
| DDR_ZP | DDR2/mDDR impedance control,
connected via 50Ω resistor to Vss |
Vss | V | ||||
| DVDD3318_A | Power Group A Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
| 3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
| DVDD3318_B | Power Group B Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
| 3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
| DVDD3318_C | Power Group C Dual-voltage IO Supply Voltage | 1.8V operating point | 1.71 | 1.8 | 1.89 | V | |
| 3.3V operating point | 3.15 | 3.3 | 3.45 | V | |||
| Supply
Ground |
VSS | Core Logic Digital Ground | 0 | 0 | 0 | V | |
| PLL0_VSSA | PLL0 Ground | ||||||
| PLL1_VSSA | PLL1 Ground | ||||||
| SATA_VSS | SATA PHY Ground | ||||||
| OSCVSS(1) | Oscillator Ground | ||||||
| RTC_VSS(1) | RTC Oscillator Ground | ||||||
| USB0_VSSA | USB0 PHY Ground | ||||||
| USB0_VSSA33 | USB0 PHY Ground | ||||||
| Voltage
Input High |
VIH | High-level input voltage, Dual-voltage I/O, 3.3V(2) | 2 | V | |||
| High-level input voltage, Dual-voltage I/O, 1.8V (2) | 0.65*DVDD | V | |||||
| High-level input voltage, RTC_XI | 0.8*RTC_CVDD | V | |||||
| High-level input voltage, OSCIN | 0.8*CVDD | V | |||||
| Voltage
Input Low |
VIL | Low-level input voltage, Dual-voltage I/O, 3.3V(2) | 0.8 | V | |||
| Low-level input voltage, Dual-voltage I/O, 1.8V (2) | 0.35*DVDD | V | |||||
| Low-level input voltage, RTC_XI | 0.2*RTC_CVDD | V | |||||
| Low-level input voltage, OSCIN | 0.2*CVDD | V | |||||
| USB | USB0_VBUS | USB external charge pump input | 0 | 5.25 | V | ||
| Differential Clock Input Voltage | Differential input voltage, SATA_REFCLKP and SATA_REFCLKN | 250 | 2000 | mV | |||
| Transition Time | tt | Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) | 0.25P or 10 (3) | ns | |||
| Operating
Frequency |
FPLL0_SYSCLK1,6 | Commercial temperature grade
(default) |
CVDD = 1.3V operating point | 0 | 456(5) | MHz | |
| CVDD = 1.2V operating point | 0 | 375(6) | |||||
| CVDD = 1.1V operating point | 0 | 200(5) | |||||
| CVDD = 1.0V operating point | 0 | 100(5) | |||||
| Industrial temperature grade
(D suffix) |
CVDD = 1.3V operating point | 0 | 456(5) | MHz | |||
| CVDD = 1.2V operating point | 0 | 375(6) | |||||
| CVDD = 1.1V operating point | 0 | 200(5) | |||||
| CVDD = 1.0V operating point | 0 | 100(5) | |||||
| Extended temperature grade
(A suffix) |
CVDD = 1.2V operating point | 0 | 375(6) | MHz | |||
| CVDD = 1.1V operating point | 0 | 200(5) | |||||
| CVDD = 1.0V operating point | 0 | 100(5) | |||||