ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
| NO. | 1.3V, 1.2V | 1.1V | 1.0V | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| 1 | tc(VKI) | Cycle time, VP_CLKIN0 | 13.3 | 20 | 37 | ns | |||
| Cycle time, VP_CLKIN1/2/3 | 13.3 | 20 | 37 | ns | |||||
| 2 | tw(VKIH) | Pulse duration, VP_CLKINx high | 0.4C | 0.4C | 0.4C | ns | |||
| 3 | tw(VKIL) | Pulse duration, VP_CLKINx low | 0.4C | 0.4C | 0.4C | ns | |||
| 4 | tt(VKI) | Transition time, VP_CLKINx | 5 | 5 | 5 | ns | |||
Figure 6-75 Video Port Capture VP_CLKINx Timing