ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
All the USB interfaces for this device are compliant with Universal Serial Bus Specifications, Revision 1.1.
Table 6-92 is the list of USB Host Controller registers.
| USB1
BYTE ADDRESS |
ACRONYM | REGISTER DESCRIPTION |
|---|---|---|
| 0x01E2 5000 | HCREVISION | OHCI Revision Number Register |
| 0x01E2 5004 | HCCONTROL | HC Operating Mode Register |
| 0x01E2 5008 | HCCOMMANDSTATUS | HC Command and Status Register |
| 0x01E2 500C | HCINTERRUPTSTATUS | HC Interrupt and Status Register |
| 0x01E2 5010 | HCINTERRUPTENABLE | HC Interrupt Enable Register |
| 0x01E2 5014 | HCINTERRUPTDISABLE | HC Interrupt Disable Register |
| 0x01E2 5018 | HCHCCA | HC HCAA Address Register(1) |
| 0x01E2 501C | HCPERIODCURRENTED | HC Current Periodic Register(1) |
| 0x01E2 5020 | HCCONTROLHEADED | HC Head Control Register(1) |
| 0x01E2 5024 | HCCONTROLCURRENTED | HC Current Control Register(1) |
| 0x01E2 5028 | HCBULKHEADED | HC Head Bulk Register(1) |
| 0x01E2 502C | HCBULKCURRENTED | HC Current Bulk Register(1) |
| 0x01E2 5030 | HCDONEHEAD | HC Head Done Register(1) |
| 0x01E2 5034 | HCFMINTERVAL | HC Frame Interval Register |
| 0x01E2 5038 | HCFMREMAINING | HC Frame Remaining Register |
| 0x01E2 503C | HCFMNUMBER | HC Frame Number Register |
| 0x01E2 5040 | HCPERIODICSTART | HC Periodic Start Register |
| 0x01E2 5044 | HCLSTHRESHOLD | HC Low-Speed Threshold Register |
| 0x01E2 5048 | HCRHDESCRIPTORA | HC Root Hub A Register |
| 0x01E2 504C | HCRHDESCRIPTORB | HC Root Hub B Register |
| 0x01E2 5050 | HCRHSTATUS | HC Root Hub Status Register |
| 0x01E2 5054 | HCRHPORTSTATUS1 | HC Port 1 Status and Control Register(2) |
| 0x01E2 5058 | HCRHPORTSTATUS2 | HC Port 2 Status and Control Register(3) |