ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
| NO. | 1.0V | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| 1 | tc(AHCLKRX) | Cycle time, AHCLKR/X | 35 | ns | ||
| 2 | tw(AHCLKRX) | Pulse duration, AHCLKR/X high or low | 17.5 | ns | ||
| 3 | tc(ACLKRX) | Cycle time, ACLKR/X | AHCLKR/X ext | 35(1) | ns | |
| 4 | tw(ACLKRX) | Pulse duration, ACLKR/W high or low | AHCLKR/X ext | 17.5 | ns | |
| 5 | tsu(AFSRX-ACLKRX) | Setup time,
AFSR/X input to ACLKR/X(3) |
AHCLKR/X int | 16 | ns | |
| AHCLKR/X ext input | 5.5 | ns | ||||
| AHCLKR/X ext output | 5.5 | ns | ||||
| 6 | th(ACLKRX-AFSRX) | Hold time,
AFSR/X input after ACLKR/X(3) |
AHCLKR/X int | -2 | ns | |
| AHCLKR/X ext input | 1 | ns | ||||
| AHCLKR/X ext output | 1 | ns | ||||
| 7 | tsu(AXR-ACLKRX) | Setup time,
AXR0[n] input to ACLKR/X(3)(4) |
AHCLKR/X int | 16 | ns | |
| AHCLKR/X ext | 5.5 | ns | ||||
| 8 | th(ACLKRX-AXR) | Hold time,
AXR0[n] input after ACLKR/X(3)(4) |
AHCLKR/X int | -2 | ns | |
| AHCLKR/X ext input | 5 | ns | ||||
| AHCLKR/X ext output | 5 | ns | ||||