ZHCSGV3G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
| NO. | 1.0V | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | |||||
| 2 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X ext | 2P or 26.6(2)(3) | ns | |
| 3 | tw(CKRX) | Pulse duration, CLKR/X high or CLKR/X low | CLKR/X ext | P - 1(4) | ns | |
| 5 | tsu(FRH-CKRL) | Setup time, external FSR high before CLKR low | CLKR int | 21 | ns | |
| CLKR ext | 10 | |||||
| 6 | th(CKRL-FRH) | Hold time, external FSR high after CLKR low | CLKR int | 6 | ns | |
| CLKR ext | 3 | |||||
| 7 | tsu(DRV-CKRL) | Setup time, DR valid before CLKR low | CLKR int | 21 | ns | |
| CLKR ext | 10 | |||||
| 8 | th(CKRL-DRV) | Hold time, DR valid after CLKR low | CLKR int | 3 | ns | |
| CLKR ext | 3 | |||||
| 10 | tsu(FXH-CKXL) | Setup time, external FSX high before CLKX low | CLKX int | 21 | ns | |
| CLKX ext | 10 | |||||
| 11 | th(CKXL-FXH) | Hold time, external FSX high after CLKX low | CLKX int | 6 | ns | |
| CLKX ext | 3 | |||||