ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
Test modes are enabled by setting the appropriate configuration of the JESD204B_TEST setting (Register 0x202, Bits 3:0). Each test mode is described in detail in the following sections. Regardless of the test mode, the serializer outputs are powered up based on the configuration decimation and DDR settings. The test modes should only be enabled while the JESD204B link is disabled.
Figure 51. Test-Mode Insertion Points