ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
The ADC12J4000 device is equally well-suited for high-speed time-domain applications such as oscilloscopes. The following typical application is for a generic high-speed oscilloscope. Adjustable gain is provided by the front-end resistor ladder and selection mux, and the gain adjustments of the LMH6518 device. Additional gain fine-tuning can be achieved using the full-scale range adjustment features of the ADC.
Figure 97. Simplified Schematic for an Oscilloscope