ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CAL_CONT_OFF | FIRST_CAL_DONE | |||||
| R-0000 10 | R-X | R-X | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | RESERVED | R | 0000 10XX | |
| 1 | CAL_CONT_OFF | R | X | After clearing CAL_CONT, calibration does not stop immediately. Use this register to confirm it has stopped before changing calibration settings. 0: Indicates calibration is running (foreground or background) 1: Indicates that calibration is finished or stopped because CAL_CONT = 0 |
| 0 | FIRST_CAL_DONE | R | X | Indicates first calibration sequence has been done and ADC is operational. |