ZHCSCX1D January 2014 – October 2017 ADC12J4000
PRODUCTION DATA.
The following curves show the time-domain sample data for a 150-MHz input signal at –1 dBFS, sampled at 4000 MSPS using the ADC12J4000 device. Figure 98 shows the raw time-domain data. Figure 99 shows the spectrum of the captured signal which shows the additional capability of a 12-bit ADC oscilloscope to provide basic spectrum-analysis functions with reasonable performance.

| FIN = 147.97 MHz at –1 dBFS | ƒS = 4000 MSPS | |

| FIN = 149.97 MHz at –1 dBFS | ƒS = 4000 MSPS | |