9 Revision History
Changes from Revision E (April 2024) to Revision F (April 2026)
- Changed AMC1133 part number to TMCS1133 in the secondary side
measurements portion of the block diagram.Go
- Changed AMC1133 part number to
TMCS1133 in the secondary side measurements
portion of the block diagram.Go
- Corrected caption of Figure 4-18 and Figure 4-19
Go
Changes from Revision D (February 2024) to Revision E (April 2024)
- Adjusted install workflow for SDK release of
softwareGo
Changes from Revision C (July 2022) to Revision D (February 2024)
- Updated document to reflect new hardware revision of TIDA-010054. This includes new
gate drivers, bias supplies, current sensors, and the C2000 MCU. The thermal design is
improved and relays are added to the secondary side output. Software is updated to support
new hardware features and extended-phase-shift control for improved light load efficiency
is added. Two additional Labs for closed-loop voltage and current control are included for
reverse power flow operation.Go
- Updated, corrected and aligned equations and figures in Section 2.3.4
Go
- Updated, corrected, and aligned equations and figures in Section 2.3.5.Go
- Updated equations in Section 2.3.5.4.Go
- Added closed loop test results in Section 4.5.1.Go
Changes from Revision B (October 2021) to Revision C (July 2022)
Changes from Revision A (September 2021) to Revision B (October 2021)
Changes from Revision * (June 2019) to Revision A (September 2021)
- Updated the numbering format for tables, figures, and cross-references
throughout the document.Go
- Updated the front page block diagram and board
photo.Go
- Updated devices in Section 2.2.Go
- Updated the schematics in the Circuit Description section.Go
- Updated the Power Architecture drawing in Section 3.4.Go
- Updated the
Software
section.Go
- Added PowerSUITE GUI section.Go
- Added five sections detailing lab results. Go