TIDUES0F June 2019 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Figure 3-1 shows the power stage of a single-phase, dual-active bridge. The primary side consists of 1200V, 75mΩ silicon carbide FETs C3M0075120K to block a DC voltage of 800V, and the secondary side consists of 900V, 30mΩ silicon carbide FETs C3M0030090K to block DC voltage of 500V. The full bridges are connected with a high-frequency switching transformer (T1). Four CR201-50VE heat sinks in combination with two fans are used to cool the FETs. CD-02-05-247 insulation sheets are used between the FETs and the heat sinks to provide necessary insulation and a good thermal interface.