TIDUES0F June 2019 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
For this reference design a planar transformer was selected and was designed with the specifications shown in Table 2-2. The estimated power losses under normal operating conditions are 50W.
| FUNCTIONAL SPECIFICATIONS | RATINGS |
|---|---|
| Total output power | 10kW (500V/20 Adc) |
| Operating frequency | 100–200kHz |
| Input voltage of transformer | 800V (VOUT = 500V), Bipolar Square waveform |
| Volt-second product | 8000V μs – for VOUT = 500V, 100kHz |
| Primary-to-secondary ratio | 24:15 |
| Primary current maximum | 13.5 Arms (20A peak) – for VOUT = 500V |
| Secondary current maximum | 20 Arms (30A peak) – for VOUT = 500V |
| Estimated power losses | 50W – for VOUT = 500V, 100kHz; |
| Primary winding DC resistance | 43mΩ |
| Secondary winding DC resistance | 16mΩ |
| Leakage inductance | 34µH |
| Magnetizing inductance | 720µH |
More details of this transformer are available from Payton.