TIDUES0F June 2019 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Compile the project by selecting Lab 1: Open Loop PWM in the drop-down menu of Project Options from PowerSUITE GUI. This lab is intended to validate the PWM outputs and can be checked directly using the TIDA-010054 hardware (HW) or using the F2804X control card with a docking station.
Run the project by clicking the green run button in CCS.
Figure 4-10 Run CCSPopulate the required variables in the watch window by loading JavaScript® setupdebugenv_lab1.js in the scripting console.
Figure 4-11 Loading Labs
Figure 4-12 Select a Lab
Figure 4-13 Watch WindowDAB_clearTrip variable. (This variable resets to zero post writing and the normal.)Connect probes on PWM1A (Q1), PWM1B (Q2), PWM3A(Q5), and PWM3B (Q6).
1A and 1B are a complimentary pair, 3A is in sync with 1A with the specified phase shift, and the phase shift is controlled by the variable, DAB_pwmPhaseShiftPrimSecRef_pu.
Check the following:

Figure 4-15 Phase Shift 500ns