The power tree of this reference design consists of multiple ICs providing the necessary system voltages:
- An external 12V power supply is necessary to operate the board. This 12V rail directly powers the fans, relays, and UCC14141 isolated bias supplies
- 5V to the Control Card and 3.3V LDOs
- Two LDOs are used to generate 3.3V digital and 3.3V analog supplies for the Cs
- Isolated bias supply provides +15V and 4V for gate drivers
- An LDO is used on the high side to generate isolated 5V to power the high sides of the isolated sensing circuits