TIDT308 October 2022
Efficiency data is shown in the following tables.
| VIN (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
| 18.010 | 0.022 | 0.398 | 56.300 | 0.000 | 0 | 0.0% |
| 18.010 | 0.242 | 4.357 | 56.300 | 0.050 | 2.815 | 64.61% |
| 18.000 | 0.406 | 7.306 | 56.300 | 0.101 | 5.703 | 78.06% |
| 18.050 | 0.723 | 13.050 | 56.290 | 0.200 | 11.281 | 86.44% |
| 18.040 | 1.724 | 31.101 | 56.290 | 0.503 | 28.291 | 90.97% |
| 18.018 | 3.327 | 59.946 | 56.210 | 1.007 | 56.603 | 94.42% |
| 18.023 | 6.681 | 120.412 | 56.260 | 2.002 | 112.63 | 93.54% |
| 18.030 | 8.384 | 151.164 | 56.250 | 2.501 | 140.68 | 93.07% |
| VIN (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
| 24.070 | 0.016 | 0.378 | 56.300 | 0.000 | 0 | 0.0% |
| 24.040 | 0.205 | 4.938 | 56.300 | 0.051 | 2.866 | 58.04% |
| 24.000 | 0.336 | 8.059 | 56.300 | 0.101 | 5.664 | 70.28% |
| 24.000 | 0.567 | 13.603 | 56.290 | 0.200 | 11.264 | 82.80% |
| 24.000 | 1.305 | 31.320 | 56.280 | 0.503 | 28.326 | 90.44% |
| 24.080 | 2.559 | 61.621 | 56.260 | 1.004 | 56.491 | 91.67% |
| 24.070 | 5.084 | 122.372 | 56.250 | 2.016 | 113.40 | 92.67% |
| 24.070 | 6.343 | 152.676 | 56.240 | 2.506 | 140.94 | 92.31% |
| VIN (V) | IIN (A) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|
| 30.03 | 0.0170 | 0.511 | 56.25 | 0 | 0 | 0.0% |
| 30.02 | 0.1817 | 5.455 | 56.26 | 0.0507 | 2.852 | 52.29% |
| 30.02 | 0.3012 | 9.042 | 56.27 | 0.1004 | 5.650 | 62.48% |
| 30.01 | 0.4733 | 14.204 | 56.27 | 0.2014 | 11.333 | 79.79% |
| 30.05 | 1.0913 | 32.794 | 56.27 | 0.5035 | 28.332 | 86.39% |
| 30.04 | 2.096 | 62.964 | 56.26 | 1.004 | 56.479 | 89.70% |
| 30.01 | 4.130 | 123.941 | 56.24 | 2.014 | 113.27 | 91.39% |
| 30.03 | 5.153 | 154.745 | 56.24 | 2.508 | 141.05 | 91.15% |