TIDT308
October 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.3.1
Top Side
2.3.2
Bottom Side
2.4
Bode Plots
3
Waveforms
3.1
Switching
3.1.1
Secondary Side
3.1.2
Primary Side
3.1.2.1
Transistor Q8 Drain-Source
3.1.2.2
HS2-Pin of U1
3.1.2.2.1
Undershoot
3.1.2.2.2
Overshoot
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
3.4.1
Full Load
3.4.2
Zero Load
3.4.3
Overload
3.5
Shutdown Sequence
Features
Low-profile, 140-W, full-bridge power converter
19-V
DC
to 30-V
DC
input, 56 V
DC
2.5-A output
94.4% peak efficiency at 18-V
DC
input and 56-W load
Compact board dimensions: 47 mm × 84.2 mm, 11.34-mm height