TIDT308 October 2022
The board dimensions are 88.9 mm × 46.99 mm, with the height of 11.34 mm (Transformer T1), while the net PCB area dimensions are 84.22 mm x 43.2 mm.
The copper thickness of the six layer board is 70 µm on the outer layers and 35 µm on the inner layers (70-30-30-30-30-70).