TIDT260 March   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Load Regulation
    3. 2.3 Line Regulation
    4. 2.4 Thermal Images
      1. 2.4.1 8-V Input Voltage
      2. 2.4.2 18-V Input Voltage
    5. 2.5 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Input Voltage Ripple
    4. 3.4 Load Transients
    5. 3.5 Start-Up Sequence
    6. 3.6 Shutdown Sequence
    7. 3.7 Spread Spectrum Feature

Considerations

When working with this design, remember the following conditions:

  • The measured switching frequency is 1.95 MHz.
  • The circuit starts to switch around 9.0 V and stops with switching around 7.3 V.
  • Unless otherwise indicated, a variable resistor was used as pure resistive load.
  • Measurements were done without random spread spectrum (R10 = 0R) to check switching waveforms at drain properly.