TIDT195 September 2020 – MONTH
The following image shows the output voltage (RED) recover from a short to ground and the output load current (GREEN). VIN = 100 V and VOUT is 12 V at 400 mA.
Figure 3-21 Short-Circuit Recovery (VOUT: 5 V/div, IOUT: 500 mA/div, 50 ms/div)