TIDT195 September 2020 – MONTH
| Parameter | Specifications |
|---|---|
| Input voltage range | 50 V - 150 V, after > 40 V start-up |
| Output voltage and current | 12V ±3%, 400 mA maximum |
| Switching frequency | Variable, 83 kHz max |
| Isolation | No |
| Controller features | Valley switching, frequency dithering, internal 700-V start-up switch, overcurrent and overvoltage protection |