SWRU596 December   2022

 

  1. 1Abstract
    1.     Trademarks
  2. 2Getting Started
    1. 2.1 Key Features
    2. 2.2 Kit Contents
    3. 2.3 mmWave Out of Box Demo
  3. 3Hardware
    1. 3.1 Block Diagram
  4. 4EVM Mux Block Diagram
  5. 5PCB Storage and Handling Recommendations:
    1. 5.1 PCB Storage and Handling Recommendations:
    2. 5.2 Higher Power Demanding Applications:
  6. 6XWRL6432BOOST Antenna
    1. 6.1  PCB material
      1. 6.1.1 Transmitter and receiver virtual array
    2. 6.2  Switch Settings
    3. 6.3  LEDs
    4. 6.4  Connectors
    5. 6.5  USB Connector
    6. 6.6  DCA1000 HD Connector
    7. 6.7  Booster Pack Connector for the LaunchPad Connectivity
    8. 6.8  CANFD Connector
    9. 6.9  LIN PHY connection
    10. 6.10 I2C Connections
      1. 6.10.1 EEPROM
    11. 6.11 XDS110 Interface
    12. 6.12 Flashing the Board
    13. 6.13 DCA1000EVM Mode
      1. 6.13.1 RDIF interface for Raw ADC capture
  7. 7Software, Development Tools, and Example Code
    1. 7.1 XWRL6432 Demo Visualization Getting Started
  8. 8TI E2E Community
  9. 9References
    1.     Revision History

Key Features

  • FR4-based PCB substrate
  • Wide field of view antenna, targeted for wall mount applications
  • Industrial: Building automation, Presence / motion detection, Displacement sensing, Robotics, Security and Surveillance, Vital sign detection, Gesture, Factory automation applications
  • Automotive: In cabin sensing, Occupancy detection, Child presence detection, Intruder detection, Seat belt reminder, Gesture applications
  • XDS110 JTAG interface with USB connectivity for code development and debugging
  • Power optimized discrete DCDC power management solution
  • Relaxed PCB rules: lower manufacturing cost
    • No micro vias, only through via
    • No vias on the BGA pads
  • Serial port for onboard QSPI flash programming
  • 60-pin, high-density (HD) connectors for raw analog-to-digital converter (ADC) data
  • Onboard CAN-FD transceiver
  • On board LIN PHY transceiver for automotive variant.
  • USB powered standalone mode of operation
  • EVM is designed as booster pack to connect with other LaunchPad EVMs
  • On board 16Mbit QSPI flash