SWRU439M October   2015  – April 2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
    1. 2.1 Sensor Controller and AUX Domain Hardware Overview
      1. 2.1.1 Hardware Functionality
      2. 2.1.2 Power and Clock Management
        1. 2.1.2.1 CC13x0 and CC26x0 Operation Modes
        2. 2.1.2.2 CC13x2 and CC26x2 Operation Modes
        3. 2.1.2.3 Communication With the System CPU Application
    2. 2.2 Sensor Controller Interface Driver
      1. 2.2.1 Tailored How-To-Use Guide
      2. 2.2.2 Doxygen Documentation
    3. 2.3 Sensor Controller Programming Model
    4. 2.4 Sensor Controller Tasks
      1. 2.4.1 Data Structures
      2. 2.4.2 Task Code Blocks
      3. 2.4.3 High-Level Program Flow
    5. 2.5 Task Testing and Debugging
    6. 2.6 Run-Time Logging
  4. 3Prerequisites
    1. 3.1 Driver
    2. 3.2 Examples
  5. 4Installation
    1. 4.1 Sensor Controller Studio for Windows
      1. 4.1.1 Update Service
    2. 4.2 Sensor Controller Studio CLI for Linux (64-Bit)
  6. 5Sensor Controller Studio Tutorials
  7. 6Sensor Controller Studio Walkthrough
    1. 6.1  Start Page and Navigation
    2. 6.2  Documentation
    3. 6.3  Open the Example
    4. 6.4  Project Panel
    5. 6.5  Task Panel Settings
    6. 6.6  Constants and Data Structures Panel
    7. 6.7  Task Code Editor Panels
    8. 6.8  I/O Mapping Panel
    9. 6.9  Code Generator Panel
    10. 6.10 Compiling Example Applications in IAR or CCS
    11. 6.11 Task Testing Panel
      1. 6.11.1 Task Testing Setup
      2. 6.11.2 Task Testing Session
      3. 6.11.3 Data Handling
      4. 6.11.4 Task Debugging Panel
    12. 6.12 Run-Time Logging Panel
      1. 6.12.1 Run-Time Logging Setup
      2. 6.12.2 Run-Time Logging Session
  8. 7References
  9. 8Revision History

Doxygen Documentation

The SCIF driver header and source files are documented using Doxygen syntax. This documentation includes project-specific information, such as names, descriptions, I/O mapping overview, constants, task data structures, and resource specific APIs (for example for the "UART Emulator" resource).

For the generated SCIF driver, Sensor Controller Studio outputs a doxyfile (that is, a project file for Doxygen), and a Windows batch file for running Doxygen on this doxyfile.