SWRU439M October 2015 – April 2022
During task testing, it is possible to run single iterations of the Initialization, Execution, Event Handler, and Termination Code blocks in debug mode. Task debugging supports single-stepping and running with breakpoints in assembly code (see Figure 6-12).
Figure 6-12 Task Debugging
Panel