SWRU359F September   2015  – December 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD

 

  1.   Trademarks
  2.   Warning
  3. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 TI Module Key Benefits
  4. 2Board Pin Assignment
    1. 2.1 Pin Descriptions
  5. 3Electrical Characteristics
  6. 4Approved Antenna Types and Maximum Gain Values
  7. 5On-Board Antenna Configuration
    1. 5.1 VSWR
    2. 5.2 Efficiency
    3. 5.3 Radio Pattern
    4. 5.4 ANT1
    5. 5.5 ANT2
  8. 6Circuit Design
    1. 6.1 Schematic
    2. 6.2 Bill of Materials (BOM)
  9. 7Layout Guidelines
    1. 7.1 Board Layout
  10. 8Revision History

TI Module Key Benefits

  • Reduces Design Overhead: Single WiLink8™ Module Scales Across Wi-Fi and Bluetooth.
  • WLAN High Throughput: 80 Mbps (TCP), 100 Mbps (UDP)
  • Bluetooth 4.2 (5.1 compliant) + BLE (Smart Ready)
  • Wi-Fi-Bluetooth Single Antenna Coexistence
  • Low Power (30–50% Less than Previous Generation)
  • Available as Easy-to-Use FCC, ETSI, and Telec Certified Module
  • Lower Manufacturing Costs, Saving Board Space and Minimizing RF Expertise
  • AM335x Linux® and Android™ Reference Platform Accelerates Customer Development and Time to Market