SWRU359F September 2015 – December 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
The WL1835MODCOM8B board is tested to comply with ETSI/R&TTE over temperatures from –20°C to 85°C.
This board should not be modified to operate in other frequency bands other than what they are designed for.
FCC Licensing Requirements for the Wi-Fi and Bluetooth Radio Module of the EVM:
For evaluation only; not FCC approved for resale. This kit is designed to allow:
Per TI’s Regulatory Compliance Information located in the WL1835ModCOMB8B User’s Guide’s “Evaluation Board/Kit/Module (EVM) Additional Terms,” this EVM cannot be used for production purposes and is explicitly restricted from end-product introduction.
Use of this EVM requires the developer to provide a minimum distance of at least 20 cm from the antenna to all persons in order to minimize risk of potential radiation hazards.
Do not leave the EVM powered when unattended.