SWRU359F
September 2015 – December 2021
WL1801MOD
,
WL1805MOD
,
WL1831MOD
,
WL1835MOD
Trademarks
Warning
1
Introduction
1.1
Features
1.2
Applications
1.3
TI Module Key Benefits
2
Board Pin Assignment
2.1
Pin Descriptions
3
Electrical Characteristics
4
Approved Antenna Types and Maximum Gain Values
5
On-Board Antenna Configuration
5.1
VSWR
5.2
Efficiency
5.3
Radio Pattern
5.4
ANT1
5.5
ANT2
6
Circuit Design
6.1
Schematic
6.2
Bill of Materials (BOM)
7
Layout Guidelines
7.1
Board Layout
8
Revision History
1.1
Features
WLAN,
Bluetooth
, BLE on a module board
100-pin board card
Dimension 76.0 mm(L) x 31.0 mm(W)
WLAN 2.4 GHz SISO (20- and 40-MHz channels), 2.4-GHz MIMO (20-MHz channels)
Support for BLE dual mode
Seamless integration with TI Sitara and other application processors
Design for TI AM335X general-purpose EVM
WLAN and
Bluetooth
, BLE cores are software and hardware compatible with prior WL127x, WL128x and CC256x offerings, for smooth migration to device.
Shared HCI transport for
Bluetooth
and BLE over UART and SDIO for WLAN.
Wi-Fi /
Bluetooth
single antenna co-existence
Built-in chip antenna
Optional U.FL RF connector for external 2.4-GHz band antenna
Direct connection to battery using external switching mode power supply supporting 4.8-V to 2.9-V operation
VIO in the 1.8-V domain