SWRA747 August   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

OEM and Host Manufacturer Responsibilities

OEM/Host manufacturers are ultimately responsible for the compliance of the Host and Module. The final product must be reassessed against all the essential requirements of the Radio Equipment Directive (RED) before it can be placed on the EU and UK markets. This includes reassessing the transmitter module for compliance with the Radio and EMF essential requirements of the RED. This module must not be incorporated into any other device or system without retesting for compliance as multi-radio and combined equipment.