SWRA747 August   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

End Product Labeling

This module is designed to comply with the FCC statement, FCC ID: ZAT-CC2652PSIP. The host system using this module must display a visible label indicating the following text:

  • Contains FCC ID: ZAT-CC2652PSIP

This module is designed to comply with the IC statement, IC: 451H-CC2652PSIP. The host system using this module must display a visible label indicating the following text:

  • Contains IC: 451H-CC2652PSIP