SWRA747 August   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

Antenna Specifications

In all cases, assessment of the final product must be met against the Essential requirements of the Radio Equipment Directive Article 3.1(a) and (b), safety and EMC respectively, as well as any relevant Article 3.3 requirements.

The following antennas were verified in the conformity testing, and for compliance the antenna shall not be modified. A separate approval is required for all other operating configurations, including different antenna configurations.

Table 3-1 Antenna Specifications
Brand Antenna Type Model 2.4 GHz Gain
Antenna Information
1 Texas Instruments Inverted F - PCB Custom Antenna 3.3 dBi
2 Custom Antenna 5.3 dBi (1)
3 Ethertronics Dipole 1000423 -0.6 dBi
4 LSR Rubber Whip / Dipole 001-0012 2 dBi
5 080-0013 2 dBi
6 080-0014 2 dBi
7 PIFA 001-0016 2.5 dBi
8 001-0021 2.5 dBi
9 Laird PCB CAF94504 2 dBi
10 CAF9405 2 dBi
11 Pulse Ceramic Chip W3006 3.2 dBi
12 ACX Multilayer Chip AT3216-BR2R7HAA 0.5 dBi
13 AT312-T2R4PAA 1.5 dBi
14 TDK Multilayer Ceramic Chip Antenna ANT016008LCD2442MA1 1.6 dBi
15 ANT016008LCD2442MA2 2.5 dBi
16 Mitsubishi Material Chip Antenna AM03DP-ST01 1.6 dBi
17 Antenna Unit UB18CP-100ST01 -1.0 dBi
18 Taiyo Yuden Chip Antenna / Helical Monopole AF216M245001 1.5 dBi
19 Chip Antenna /Monopole Type AH212M245001 1.3 dBi
20 AH316M245001 1.9 dBi
21 Antenna Technology Dipole AA2402SPU 2.0 dBi
22 AA2402RSPU 2.0 dBi
23 AA2402A-UFLLP 2.0 dBi
24 AA2402AU-UFLLP 2.0 dBi
25 Staf Mono-pole 1019-016 2.14 dBi
26 1019-017 2.14 dBi
27 1019-018 2.14 dBi
28 1019-019 2.14 dBi
29 Map Electronics Rubber Whip MEIWX-2411SAXX-2400 2.0 dBi
30 MEIWX-2411RSXX-2400 2.0 dBi
31 MEIWX-1511RSXX-2400 5.0 dBi (1)
32 MEIWX-151XSAXX-2400 5.0 dBi (1)
33 MEIWX-1451RSXX-2400 4.0 dBi (1)
34 MEIWX-282XSAXX-2400 2.0 dBi
35 MEIWX-282XRSXX-2400 2.0 dBi
36 MEIWF-HP01RS2X-2400 2.0 dBi
37 Yageo Chip ANT3216A063R2400A 1.69 dBi
38 Mag Layers Scientific Chip LTA-3216-2G4S3-A1 1 dBi
39 LTA-3216-2G4S3-A3 2 dBi
40 Advantech Rubber Whip / Dipole AN2450-5706RS 2.38 dBi
41 AN2450-5010BRS 5.03 dBi (1)
42 AN2450-92K01BRS 5.03 dBi (1)
43 R-AN2400-5701RS 3.3 dBi
This antenna is only valid with the low power PA.
Note:

If any other simultaneous transmission radio is installed in the host platform together with this module, or above restrictions cannot be kept, a separate RF exposure assessment and CE equipment certification is required.