SWRA747 August   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

RF Function and Frequency Range

The CC2652PSIPMOT is designed to operate in the 2.4GHz band.

Note:

The maximum RF power transmitted in each 2.4GHz band is 10 dBm.