SWRA747 August   2022 CC2652PSIP

 

  1.   Abstract
  2.   Trademarks
  3. 1RF Function and Frequency Range
  4. 2FCC and IC Certification and Statement
    1. 2.1 FCC
    2. 2.2 CAN ICES-3(B) and NMB-3(B) Certification and Statement
    3. 2.3 End Product Labeling
    4. 2.4 Device Classifications
    5. 2.5 FCC Definitions
    6. 2.6 Simultaneous Transmission Evaluations
  5. 3 EU and UK Certification and Statement
    1. 3.1 RF Exposure Information (MPE)
    2. 3.2 Simplified CE Declaration of Conformity Statement
    3. 3.3 Simplified UK Declaration of Conformity Statement
    4. 3.4 Waste Electrical and Electronic Equipment (WEEE)
    5. 3.5 OEM and Host Manufacturer Responsibilities
    6. 3.6 Antenna Specifications
  6. 4End Product Labeling

FCC and IC Certification and Statement

This device is intended for OEM integrators under the following conditions:

  • The antenna must be installed such that 20 cm is maintained between the antenna and users
  • The transmitter module may not be co-located with any other transmitter or antenna
  • To comply with FCC / IC regulations limiting both maximum RF output power and human exposure to RF radiation, the maximum antenna gain including cable loss in a mobile exposure condition must not exceed:

    • +5.3 dBi when using the low-power PA and +3.3 dBi when using the high-power PA, in the 2.4 GHz band

In the event that these conditions cannot be met (for example certain laptop configurations or co-location with another transmitter), then the FCC / IC authorization is no longer considered valid and the FCC / IC ID cannot be used on the final product. In these circumstances, the OEM integrator will be responsible for re-evaluating the end product (including the transmitter) and obtaining a separate FCC / IC authorization.