SWRA659A March   2020  – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD

 

  1.   CC3x00 Power Management Optimization and Measurements
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Getting Started
        1. 1.1.1 For CC3100
        2. 1.1.2 For CC3200
    3. 2 Prerequisites
      1. 2.1 For CC3100
    4. 3 Basic System Power Modes for CC3X00
      1. 3.1 Hibernate State
        1. 3.1.1 Measurement Tool
        2. 3.1.2 Expected Results
      2. 3.2 LPDS State
        1. 3.2.1 Measurement Tool
        2. 3.2.2 Expected Results
        3. 3.2.3 Active (Rx and Tx) States
          1. 3.2.3.1 Configuration Parameter
          2. 3.2.3.2 Expected Results
    5. 4 Power Profiles Use Cases
      1. 4.1 Use Case 1: Always Connected
      2. 4.2 Configuring Options
        1. 4.2.1 Expected Results
      3. 4.3 Use Case 2: Intermittently Connected
        1. 4.3.1 Configuration Options
        2. 4.3.2 Expected Results
      4. 4.4 Use Case 3: Transceiver Mode
        1. 4.4.1 Configuration Options
          1. 4.4.1.1 Expected Results
    6. 5 Power Management Application Bench Mark
      1. 5.1 How to Use
      2. 5.2 Example Usage for CC3200
      3. 5.3 Example Usage for CC3100
    7. 6 Current Consumption Measurements Setup
      1. 6.1 Current Measurement for Profiles and Active States
      2. 6.2 Oscilloscope With Current Probe
        1. 6.2.1 Tools Needed
        2. 6.2.2 FW Needed
        3. 6.2.3 Pre-Requisites / Things to Consider
        4. 6.2.4 Procedure
      3. 6.3 Mobile Communications DC Source
        1. 6.3.1 Tools Needed
        2. 6.3.2 FW Needed
        3. 6.3.3 Pre-Requisites /Things to Consider
        4. 6.3.4 Procedure
      4. 6.4 Static Current Measurements
        1. 6.4.1 Tools Needed
        2. 6.4.2 FW Needed
        3. 6.4.3 Pre-Requisites/Things to Consider
        4. 6.4.4 Procedure
    8. 7 References
  2.   Revision History

Procedure

  1. Modifications for each board.
    1. For CC3100Boosterpack: Remove jumper J6
    2. For CC3200LaunchPad: Remove resistor R62 and connect ammeter across jumper J12
  2. Configure multimeter to measure DC current and set higher current range.
  3. Check for the current direction, wrong current direction will lead to negative currents.
  4. Release RESET and execute the code.
  5. Once device enters into the configured low power mode, reduce current range and note down the current numbers.
  6. Before you exit from low power mode/RESET the device increase the current range on multimeter to higher value.