SWRA659A March   2020  – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD

 

  1.   CC3x00 Power Management Optimization and Measurements
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Getting Started
        1. 1.1.1 For CC3100
        2. 1.1.2 For CC3200
    3. 2 Prerequisites
      1. 2.1 For CC3100
    4. 3 Basic System Power Modes for CC3X00
      1. 3.1 Hibernate State
        1. 3.1.1 Measurement Tool
        2. 3.1.2 Expected Results
      2. 3.2 LPDS State
        1. 3.2.1 Measurement Tool
        2. 3.2.2 Expected Results
        3. 3.2.3 Active (Rx and Tx) States
          1. 3.2.3.1 Configuration Parameter
          2. 3.2.3.2 Expected Results
    5. 4 Power Profiles Use Cases
      1. 4.1 Use Case 1: Always Connected
      2. 4.2 Configuring Options
        1. 4.2.1 Expected Results
      3. 4.3 Use Case 2: Intermittently Connected
        1. 4.3.1 Configuration Options
        2. 4.3.2 Expected Results
      4. 4.4 Use Case 3: Transceiver Mode
        1. 4.4.1 Configuration Options
          1. 4.4.1.1 Expected Results
    6. 5 Power Management Application Bench Mark
      1. 5.1 How to Use
      2. 5.2 Example Usage for CC3200
      3. 5.3 Example Usage for CC3100
    7. 6 Current Consumption Measurements Setup
      1. 6.1 Current Measurement for Profiles and Active States
      2. 6.2 Oscilloscope With Current Probe
        1. 6.2.1 Tools Needed
        2. 6.2.2 FW Needed
        3. 6.2.3 Pre-Requisites / Things to Consider
        4. 6.2.4 Procedure
      3. 6.3 Mobile Communications DC Source
        1. 6.3.1 Tools Needed
        2. 6.3.2 FW Needed
        3. 6.3.3 Pre-Requisites /Things to Consider
        4. 6.3.4 Procedure
      4. 6.4 Static Current Measurements
        1. 6.4.1 Tools Needed
        2. 6.4.2 FW Needed
        3. 6.4.3 Pre-Requisites/Things to Consider
        4. 6.4.4 Procedure
    8. 7 References
  2.   Revision History

Pre-Requisites/Things to Consider

  1. This particular setup should be used to measure constant currents(both low and high currents can be measured provide these currents are constant over time or long interval).
  2. Start all current measurements with higher current range setting on ammeter and then depending on low power mode configured, reduce the current measurement range.
  3. Take care of the current direction through the ammeter, wrong current direction may lead to negative current numbers.
  4. Use short cables for connecting ammeter to device.