SWRA659A March   2020  – June 2020 CC3100 , CC3100MOD , CC3200 , CC3200MOD

 

  1.   CC3x00 Power Management Optimization and Measurements
    1.     Trademarks
    2. 1 Introduction
      1. 1.1 Getting Started
        1. 1.1.1 For CC3100
        2. 1.1.2 For CC3200
    3. 2 Prerequisites
      1. 2.1 For CC3100
    4. 3 Basic System Power Modes for CC3X00
      1. 3.1 Hibernate State
        1. 3.1.1 Measurement Tool
        2. 3.1.2 Expected Results
      2. 3.2 LPDS State
        1. 3.2.1 Measurement Tool
        2. 3.2.2 Expected Results
        3. 3.2.3 Active (Rx and Tx) States
          1. 3.2.3.1 Configuration Parameter
          2. 3.2.3.2 Expected Results
    5. 4 Power Profiles Use Cases
      1. 4.1 Use Case 1: Always Connected
      2. 4.2 Configuring Options
        1. 4.2.1 Expected Results
      3. 4.3 Use Case 2: Intermittently Connected
        1. 4.3.1 Configuration Options
        2. 4.3.2 Expected Results
      4. 4.4 Use Case 3: Transceiver Mode
        1. 4.4.1 Configuration Options
          1. 4.4.1.1 Expected Results
    6. 5 Power Management Application Bench Mark
      1. 5.1 How to Use
      2. 5.2 Example Usage for CC3200
      3. 5.3 Example Usage for CC3100
    7. 6 Current Consumption Measurements Setup
      1. 6.1 Current Measurement for Profiles and Active States
      2. 6.2 Oscilloscope With Current Probe
        1. 6.2.1 Tools Needed
        2. 6.2.2 FW Needed
        3. 6.2.3 Pre-Requisites / Things to Consider
        4. 6.2.4 Procedure
      3. 6.3 Mobile Communications DC Source
        1. 6.3.1 Tools Needed
        2. 6.3.2 FW Needed
        3. 6.3.3 Pre-Requisites /Things to Consider
        4. 6.3.4 Procedure
      4. 6.4 Static Current Measurements
        1. 6.4.1 Tools Needed
        2. 6.4.2 FW Needed
        3. 6.4.3 Pre-Requisites/Things to Consider
        4. 6.4.4 Procedure
    8. 7 References
  2.   Revision History

Active (Rx and Tx) States

The device is fully active, voltage levels are at their operational value, and all clocks are ticking. At least one block (MCU/NWP/Wi-Fi) is running. The two main active modes are transmitting (TX) and receiving (RX). The Tx and Rx active currents vary based on the channel, packets type, and so forth.