SWRA534A January 2017 – June 2017 CC2650MODA
The sample applications provided with the Bluetooth low energy software stack will run on the CC2650 module, but they require some changes because of the differences in pin mappings and external peripherals. This section details the process of running the sample applications on the device and the necessary changes to the board files. A simple BLE peripheral sample application is used as an example.