SWRA534A January   2017  – June 2017 CC2650MODA

 

  1.   Using TI Certified Bluetooth® low energy Module (CC2650MODA) as Single-Chip Wireless MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 Device Setup
      1. 2.1 Required Hardware and Software
      2. 2.2 Hardware Setup
    4. 3 Running Sample Applications on CC2650 Module
      1. 3.1 Downloading and Running Sample Applications
      2. 3.2 Required Board-File Changes
    5. 4 References
  2.   Revision History

Device Setup

This section details the procedure for setting up the hardware and software to run sample applications on the CC2650 module. This example uses the CC2650 Module BoosterPack, and it is provided as an example of the required changes when using the CC2650 module placed on a custom board.