SWRA534A
January 2017 – June 2017
CC2650MODA
Using TI Certified Bluetooth® low energy Module (CC2650MODA) as Single-Chip Wireless MCU
Trademarks
1
Introduction
2
Device Setup
2.1
Required Hardware and Software
2.2
Hardware Setup
3
Running Sample Applications on CC2650 Module
3.1
Downloading and Running Sample Applications
3.2
Required Board-File Changes
4
References
Revision History
2.1
Required Hardware and Software
Hardware:
1 CC2650 Module BoosterPack
1 CC2650 LaunchPad
10-pin JTAG debug cable (provided with the CC2650 Module BoosterPack)
Software:
Bluetooth low energy software stack
(BLE-STACK-2-2-1)
IAR Embedded Workbench
or
Code Composer Studio™
(CCS) (see
CC2640 and CC2650 SimpleLink™ Bluetooth® low energy Software Stack 2.2.1
for version requirements)