SWRA534A January   2017  – June 2017 CC2650MODA

 

  1.   Using TI Certified Bluetooth® low energy Module (CC2650MODA) as Single-Chip Wireless MCU
    1.     Trademarks
    2. 1 Introduction
    3. 2 Device Setup
      1. 2.1 Required Hardware and Software
      2. 2.2 Hardware Setup
    4. 3 Running Sample Applications on CC2650 Module
      1. 3.1 Downloading and Running Sample Applications
      2. 3.2 Required Board-File Changes
    5. 4 References
  2.   Revision History

Downloading and Running Sample Applications

Refer to CC2640 and CC2650 SimpleLink™ Bluetooth® low energy Software Stack 2.2.1 for information on building and downloading the sample applications using IAR Embedded Workbench or CCS. If using the CC2650 LaunchPad to program the module, the project must be configured to use the XDS110 debugger. All required changes in this application report are based on the simple BLE peripheral (simple_peripheral) sample application that is configured for the CC2650 LaunchPad development kit.