SPVA044A June 2026 – June 2026 AM2432 , AM2754-Q1 , AM625 , AM62A7 , AM62D-Q1 , AM62L , AM62P , AM6442
| Core | R5F |
|---|---|
| Board | TMDS243EVM |
| Flash | NOR OSPI S28HS512T |
| Input Clock Frequency | 166 MHz |
| Input Clock Divider | 8 |
| Protocol | 8D-8D-8D |
Theoretical throughput for DAC Reads: 332MiBps
Average throughput observed for DAC Reads: 282.86MiBps



| Frequency | Divider | Data Size Used | DMA | PHY | Throughput (MiBps) | ||||
|---|---|---|---|---|---|---|---|---|---|
| INDAC Writes | DAC Reads | DAC Reads with failed OTP Validation | INDAC Reads | Erase | |||||
| 166 MHz | 8 | 1 KiB | No | No | 0.45 | 0.65 | N/A | 22.65 | 0.001 |
| No | Yes | 0.45 | 2.35 | 0.04 | N/A | 0.001 | |||
| Yes | No | 0.45 | 0.65 | N/A | N/A | 0.001 | |||
| Yes | Yes | 0.45 | 2.34 | 0.04 | N/A | 0.001 | |||
| 10 KiB | No | No | 0.46 | 0.65 | N/A | 25.69 | 0.01 | ||
| No | Yes | 0.46 | 2.37 | 0.40 | N/A | 0.01 | |||
| Yes | No | 0.46 | 37.87 | N/A | N/A | 0.01 | |||
| Yes | Yes | 0.46 | 180.92 | 0.40 | N/A | 0.01 | |||
| 256 KiB | No | No | 0.44 | 0.65 | N/A | 22.13 | 0.32 | ||
| No | Yes | 0.44 | 2.34 | 9.57 | N/A | 0.32 | |||
| Yes | No | 0.44 | 40.68 | N/A | N/A | 0.32 | |||
| Yes | Yes | 0.44 | 279.11 | 9.57 | N/A | 0.32 | |||
| 512 KiB | No | No | 0.44 | 0.65 | N/A | 22.19 | 0.31 | ||
| No | Yes | 0.44 | 2.37 | 18.51 | N/A | 0.31 | |||
| Yes | No | 0.44 | 40.74 | N/A | N/A | 0.31 | |||
| Yes | Yes | 0.44 | 282.09 | 18.51 | N/A | 0.31 | |||
| 1 MiB | No | No | 0.44 | 0.65 | N/A | 22.23 | 0.31 | ||
| No | Yes | 0.44 | 2.34 | 34.77 | N/A | 0.31 | |||
| Yes | No | 0.44 | 40.77 | N/A | N/A | 0.31 | |||
| Yes | Yes | 0.44 | 283.55 | 34.77 | N/A | 0.31 | |||
| 5 MiB | No | No | 0.44 | 0.65 | N/A | 22.22 | 0.31 | ||
| No | Yes | 0.44 | 2.34 | 116.83 | N/A | 0.31 | |||
| Yes | No | 0.44 | 40.80 | N/A | N/A | 0.31 | |||
| Yes | Yes | 0.44 | 284.72 | 116.83 | N/A | 0.31 | |||
| 10 MiB | No | No | 0.45 | 0.65 | N/A | 22.23 | 0.31 | ||
| No | Yes | 0.45 | 2.34 | 165.73 | N/A | 0.31 | |||
| Yes | No | 0.45 | 40.80 | N/A | N/A | 0.31 | |||
| Yes | Yes | 0.45 | 284.87 | 165.73 | N/A | 0.31 | |||
| Frequency | Divider | Data Size Used | DMA | Throughput (MiBps) | |||
|---|---|---|---|---|---|---|---|
| INDAC Writes | DAC Reads | INDAC Reads | Erase | ||||
200 MHz | 8 | 1 KiB | No | 0.43 | 3.04 | 22.36 | 0.001 |
| Yes | 0.43 | 3.04 | N/A | 0.001 | |||
| 10 KiB | No | 0.43 | 3.05 | 25.73 | 0.01 | ||
| Yes | 0.43 | 44.72 | N/A | 0.01 | |||
| 256 KiB | No | 0.43 | 3.00 | 22.1 | 0.30 | ||
| Yes | 0.43 | 48.61 | N/A | 0.30 | |||
| 512 KiB | No | 0.43 | 3.00 | 22.17 | 0.30 | ||
| Yes | 0.43 | 48.68 | N/A | 0.30 | |||
| 1 MiB | No | 0.43 | 3.00 | 22.19 | 0.30 | ||
| Yes | 0.43 | 48.72 | N/A | 0.30 | |||
| 5 MiB | No | 0.43 | 3.00 | 0.2 | 0.31 | ||
| Yes | 0.43 | 48.75 | N/A | 0.31 | |||
| 10 MiB | No | 0.43 | 1.3.00 | 0.2 | 0.31 | ||
| Yes | 0.43 | 48.76 | N/A | 0.31 | |||