SPRZ429M July 2014 – February 2021 AM5726 , AM5728 , AM5729
L3 Clocks Should Be Enabled at All Times
Medium
If the L3 clock (L3_ICLK) is allowed to be gated by the PRCM, the device internal timing can degrade leading to functional issues and device failures.
The L3 clock (L3_ICLK) should be enabled at all times.
SR 2.0, 1.1
TDA2x: 2.0, 1.1, 1.0
DRA75x, DRA74x: 2.0, 1.1, 1.0
AM572x: 2.0, 1.1