SPRZ429M July 2014 – February 2021 AM5726 , AM5728 , AM5729
DSP Trace Data Corruption
Low
DSP trace can send corrupt data and is thus not usable. At startup of trace stream of any pin width, random data could be sent and is not maskable. Then during trace after startup if 20 pin trace is used, 2 bits of the trace can be continuously corrupted.
None.
SR 1.0
TDA2x: 1.0
DRA75x, DRA74x: 1.0
AM572x: 1.0