SPRZ429M July 2014 – February 2021 AM5726 , AM5728 , AM5729
PCI-Express Gen2 (5.0 GT/s) Operation Not Supported When Operating Junction Temperature Less than 0 Deg C
High
PCI-Express (PCIe) Gen2 (5.0 GT/s) operation is not supported for operating junction temperatures (Tj) of < 0°C. Limit device operation to PCIe Gen1 (2.5 GT/s) in both Endpoint and Root-Complex configurations when Tj < 0°C.
None
SR 2.0, 1.1
AM572x: 2.0, 1.1