SPRZ429M July 2014 – February 2021 AM5726 , AM5728 , AM5729
IO Glitches Can Occur When Changing IO Settings
Medium
Glitches up to multiple nano-seconds in length can occur on a Device IO when changing the IO setting via either of the below methods:
To workaround this issue, the Device LVCMOS IOs should be placed into Isolation mode when changing the IO settings as described above. Refer to the Device TRM section "Isolation Requirements" for more details.
SR 2.0, 1.1
TDA2x: 2.0, 1.1, 1.0
DRA75x, DRA74x: 2.0, 1.1, 1.0
AM572x: 2.0, 1.1