SPRZ292S December   2008  – November 2020 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1

 

  1.   TMS320F2802x, TMS320F2802xx MCUs Silicon Revisions B, A, 0
  2. 1Introduction
  3. 2Device and Development Support Tool Nomenclature
  4. 3Device Markings
  5. 4Usage Notes and Known Design Exceptions to Functional Specifications
    1. 4.1 Usage Notes
      1. 4.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear Usage Note
      2. 4.1.2 Flash: MAX "Program Time” and “Erase Time” in Revision O of the TMS320F2802x Microcontrollers Data Manual are only Applicable for Devices Manufactured After October 2020
    2. 4.2 Known Design Exceptions to Functional Specifications
      1.      Advisory to Silicon Variant / Revision Map
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
      19.      Advisory
      20.      Advisory
      21.      Advisory
      22.      Advisory
  6. 5Documentation Support
  7. 6Trademarks
  8. 7Revision History

Advisory

Zero-Pin Oscillator: Modification to Oscillator Frequency Parameter

Revision(s) Affected

A, B

Details

The zero-pin oscillator is now specified with the center frequency at a defined temperature and temperature coefficient to calculate the absolute frequency at any operational temperature. Customers will need to check their temperature profile to ensure the zero-pin oscillator meets their requirement.

Workaround(s)

If the frequency output does not meet a needed tolerance, software compensation can be used to achieve better than 1% frequency spread about 10 MHz at any temperature.