SPRZ292S December   2008  – November 2020 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F280220 , TMS320F28023 , TMS320F28023-Q1 , TMS320F280230 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F280270 , TMS320F28027F , TMS320F28027F-Q1

 

  1.   TMS320F2802x, TMS320F2802xx MCUs Silicon Revisions B, A, 0
  2. 1Introduction
  3. 2Device and Development Support Tool Nomenclature
  4. 3Device Markings
  5. 4Usage Notes and Known Design Exceptions to Functional Specifications
    1. 4.1 Usage Notes
      1. 4.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear Usage Note
      2. 4.1.2 Flash: MAX "Program Time” and “Erase Time” in Revision O of the TMS320F2802x Microcontrollers Data Manual are only Applicable for Devices Manufactured After October 2020
    2. 4.2 Known Design Exceptions to Functional Specifications
      1.      Advisory to Silicon Variant / Revision Map
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
      17.      Advisory
      18.      Advisory
      19.      Advisory
      20.      Advisory
      21.      Advisory
      22.      Advisory
  6. 5Documentation Support
  7. 6Trademarks
  8. 7Revision History

Advisory

Flash: Flash API v2.00 Software Library Cannot be Used on the TMS320F28020 and TMS320F280200 Devices

Revision(s) Affected

0, A, B

Details

Version 2.00 of the Flash API is a software-only version (not firmware embedded into the ROM of the device). This library is too large to fit into the RAM of the TMS320F28020 and TMS320F280200 devices.

Workaround(s)

None for revision 0 silicon. Silicon revision A has v2.01 (functionally equivalent to software v2.00) of the Flash API in the embedded ROM.