SPRUJ63C September   2022  – February 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 EVM Revisions and Assembly Variants
    5. 1.5 Specification
    6. 1.6 Functional Block Diagram
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power
      1. 2.2.1 Power-On/Off Procedures
      2. 2.2.2 Power-On Procedure
      3. 2.2.3 Power-Off Procedure
      4.      19
      5. 2.2.4 Power Input
      6. 2.2.5 Reverse Polarity Protection
      7. 2.2.6 Current Monitoring
      8. 2.2.7 Power Supply
      9. 2.2.8 Power Sequencing
      10. 2.2.9 AM64x/AM243x Power
    3. 2.3 Peripheral and Major Component Description
      1. 2.3.1  Configuration
        1. 2.3.1.1 Boot Modes
      2. 2.3.2  Clocking
        1. 2.3.2.1 Ethernet PHY Clock
        2. 2.3.2.2 AM64x/AM243x Clock
        3. 2.3.2.3 PCIe Clock
      3. 2.3.3  Reset
      4. 2.3.4  JTAG
      5. 2.3.5  Test Automation
      6. 2.3.6  UART Interfaces
      7. 2.3.7  Memory Interfaces
        1. 2.3.7.1 DDR4 Interface
        2. 2.3.7.2 MMC Interfaces
          1. 2.3.7.2.1 Micro SD Interface
          2. 2.3.7.2.2 eMMC Interface
        3. 2.3.7.3 OSPI Interface
        4. 2.3.7.4 SPI EEPROM Interface
        5. 2.3.7.5 Board ID EEPROM Interface
      8. 2.3.8  Ethernet Interface
        1. 2.3.8.1 DP83867 PHY Default Configuration
        2. 2.3.8.2 DP83869 PHY Default Configuration
        3. 2.3.8.3 Ethernet LED
      9. 2.3.9  Display Interface
      10. 2.3.10 USB 2.0 Interface
      11. 2.3.11 PCIe Interface
      12. 2.3.12 High Speed Expansion Interface
      13. 2.3.13 CAN Interface
      14. 2.3.14 Interrupt
      15. 2.3.15 ADC Interface
      16. 2.3.16 Safety Connector
      17. 2.3.17 SPI Interfaces
      18. 2.3.18 I2C Interfaces
      19. 2.3.19 FSI Interface
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Compliance Information
    1. 4.1 EMC, EMI, and ESD Compliance
  10. 5Additional Information
    1. 5.1 Known Issues and Modifications
      1. 5.1.1 Issue 1 - Embedded XDS110 Connection to AM64x Target in CCS
      2. 5.1.2 Issue 2 - DC Barrel Jack Warning when Hot-Plugging
      3. 5.1.3 Issue 3 - uSD Card Boot Not Working
      4. 5.1.4 Issue 4 - Damage LM5140 after Hot Plug DC Jack
      5. 5.1.5 Issue 5 - CPTS0 PTP Jitter Issue
    2.     Trademarks
  11. 6Related Documentation
  12. 7References
  13. 8Revision History

Ethernet PHY Clock

A clock generator of part number CDCLVC1310 is used to drive 25 MHz clock to the Ethernet PHYs. CDCLVC1310 is a 1:10 LVCMOS clock buffer, which takes 25 MHz crystal/LVCMOS reference input and provides ten 25 MHz LVCMOS clock outputs. The source for the clock buffer is either the CLKOUT0 pin from the SoC or a 25 MHz oscillator (ASFLMB-25.000MHZ-LY-T), the selection is made using a set of resistors. This selection can be made through the select lines of the clock buffer.

  1. IN_SEL0, IN_SEL1 = [00] for selecting CLKOUT0.
  2. IN_SEL0, IN_SEL1 = [01] for selecting oscillator input. This is the default condition.

The resistor termination for single ended Crystal input is provided as per device-specific data sheet.

Table 2-14 Source Clock Selection for the Clock Buffer
IN_SEL1IN_SEL0Clock ChosenMountUnmount
00EXT_REFCLK from SoCR40, R45R248, R253
10Oscillator inputR253, R40R45, R248
TMDS243EVM TMDS64EVM AM64x/AM243x EVM Clock TreeFigure 2-10 AM64x/AM243x EVM Clock Tree
Note: Resistors that are marked with red color box are DNI.