There are five I2C interfaces used in the EVM
board.
- MAIN_I2C0: This interface is used
by the software to identify the EVM and to control the power supply circuit.
MAIN_I2C0 is interfaced to detect the latch and to identify the daughter cards,
which are presently installed. Board ID memory device, and board ID memories are
of the daughter cards and HSE connector. This I2C is also connected to a test
header J5 for AM64x/AM243x processor slave
operation. Pin outs of I2C test header is given in Table 2-30.
Table 2-30 I2C Test Header (J5)
Pin-out
| Pin No. |
Signal |
| 1 |
DGND |
| 2 |
SoC_I2C0_SDA |
| 3 |
SoC_I2C0_SCL |
- MAIN_I2C1: This is interfaced to 16 bit GPIO expanders that are being used for
all control signals and LED controls, 8bit LED Driver with part number
TPIC2810, Current Monitors with part number INA226 to monitor
current of VDD_CORE, VDDAR_CORE, SoC_DVDD3V3, SoC_DVDD1V8, VDDA_1V8, VDD_DDR4,
Temperature sensor with part number TMP100, Display Interface with part
number OSD9616P0992-10, and Test automation connector via voltage
isolation. This I2C is also connected to a test header J4 for AM64x processor
slave operation. Pinouts of I2C test header are given in Table 2-31.
Table 2-31 I2C Test Header (J4)
Pin-out
| Pin No. |
Signal |
| 1 |
SoC_I2C1_SCL |
| 2 |
SoC_I2C0_SDA |
| 3 |
DGND |
| 4 |
INA_ALERT |
| 5 |
NC |
- MAIN_I2C3: This is connected to
the expansion board connector from a mux. I2C3 is muxed with the MCAN signals.
The default state of the mux is MCAN.
- MCU_I2C0: This is connected to
the safety connector.
- MCU_I2C1: This is connected to
the safety connector.
Figure 2-31 depicts the I2C tree.