External Power Supply:
Note: Please make sure that the user is
using the appropriately sized DC barrel jack for the particular EVM revision, as
these have changed from the board, known as TMDS64GPEVM. A GP EVM Power Supply can
be adapted to this revision by using an adapter of part number DC
PLUG-P1J-P1M
- DC Input: 12 V
- Center positive 5.5mm x
2.5mm x 9.5mm Barrel Jack.
- Barrel Jack -
PJ-080BH - selected so GND (VSS) barrel jack terminal
contacts outer barrel of power plug before center pin of barrel jack
contacts center contact of power plug during power plug insertion (ie.
GND connection before power connection)
- Recommended mating
connector - Same Sky (Formerly CUI Devices) PP3-002BH - power
plug with "tuning fork" style center contact. Refer to Figure 2-3. The two prongs of the "tuning fork" center contact flex to maintain
contact with the center pin of the barrel jack, avoiding the posibility
of intermittent connection.).
- Recommended Power Supply
- GlobTek Inc. RR9LE5000LCPCIMR6B ( IEC 320-C6 adapter cords sold
separately).
- Status Output: LEDs to indicate
power status
- INA devices for current
monitoring