SPRUJ53D April 2024 – April 2026 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
At power-up, the device is clocked from an on-chip 10MHz oscillator (INTOSC2). INTOSC2 is the primary internal clock source and is the default system clock at reset. INTOSC2 is used to run the boot ROM and can be used as the system clock source for the application. Note that the INTOSC2 frequency tolerance is too loose to meet the timing requirements for CAN. Use of the CAN modules requires an external oscillator. When INTOSC2 is used as the system clock source, GPIO19 (X1) and GPIO18 (X2) are available as GPIO pins.